IESNA:LM-63-2002
[TEST]P1506941
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]08/11/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2606-849-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB1B-722-U-T4LG
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 1SQUARE 40W 70CRI 2200K FIXTURE w/ TYPE IV LOW GLARE DISTRIBUTION FIXTURE
[LAMP] (26) 2200K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.33A 40.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2200K
[_THDi]5.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4250.4
TILT=NONE
26 -1 1 37 22 1 1 0.5000 0.5000 0.0000
1.000 1 40.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 34 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1010.6 1029.9 1052.0 1039.5 925.0 739.2 659.3 642.9 642.0 642.9 653.5 670.9 707.4 748.8 818.1 907.6 1014.5 1130.9 
1280.1 1461.1 1665.1 1869.2 2036.6 2182.0 2312.9 2256.1 2013.5 1691.1 926.9 348.4 167.5 100.1 59.7 34.6 17.3 3.8 
0.0 
1010.6 1035.6 1053.0 1043.3 927.8 744.0 659.3 642.0 639.1 642.9 651.6 671.8 708.4 753.6 822.9 911.5 1023.1 1139.6 
1278.2 1463.0 1669.9 1872.0 2035.7 2187.7 2326.3 2281.1 2047.2 1731.5 1027.0 372.5 179.0 107.8 66.4 37.5 18.3 3.8 
0.0 
1010.6 1028.9 1049.1 1045.3 950.0 769.0 667.0 646.8 648.7 656.4 670.9 697.8 739.2 791.2 865.3 952.9 1067.4 1184.8 
1320.5 1489.9 1693.0 1902.8 2090.5 2259.0 2460.1 2495.7 2319.6 2026.0 1464.9 635.2 276.2 172.3 104.9 54.9 25.0 
3.8 0.0 
1010.6 1026.0 1052.0 1055.9 998.1 831.6 702.6 668.0 672.8 691.1 713.2 748.8 791.2 851.8 928.8 1029.9 1142.5 
1267.6 1407.2 1560.2 1744.0 1956.7 2173.3 2402.4 2674.8 2914.4 2879.8 2587.2 2200.3 1479.4 672.8 390.8 222.3 
100.1 43.3 4.8 0.0 
1010.6 1027.0 1051.0 1058.7 1034.7 917.3 771.9 704.5 704.5 727.6 763.3 805.6 856.6 922.1 1006.8 1112.6 1226.2 
1344.6 1497.6 1653.6 1844.1 2054.0 2291.7 2551.6 2839.4 3140.6 3293.7 2979.9 2387.0 1768.1 965.4 380.2 229.1 
145.3 72.2 6.7 0.0 
1010.6 1027.9 1050.1 1064.5 1041.4 935.5 786.4 713.2 712.2 734.4 768.1 815.2 869.1 928.8 1016.4 1122.3 1232.0 
1361.9 1504.4 1669.0 1854.7 2061.7 2286.9 2547.7 2816.3 3089.6 3261.9 2911.5 2291.7 1650.7 899.9 349.4 203.1 
133.8 54.9 6.7 0.0 
1010.6 1023.1 1050.1 1068.4 1077.0 1049.1 953.8 844.1 793.1 802.7 842.2 897.0 960.6 1038.5 1133.8 1239.7 1355.2 
1480.3 1614.1 1753.7 1879.7 2006.8 2131.9 2265.7 2289.8 2141.5 1872.0 1454.3 841.2 319.5 156.9 96.2 58.7 33.7 
14.4 1.9 0.0 
1010.6 1024.1 1049.1 1070.3 1097.2 1117.5 1123.2 1093.4 1041.4 998.1 996.2 1037.6 1099.2 1191.6 1298.4 
1412.0 1521.7 1638.2 1734.4 1817.2 1874.9 1919.2 1885.5 1707.5 1438.9 1114.6 700.7 368.6 174.2 112.6 83.7 64.5 
45.2 26.9 12.5 1.0 0.0 
1010.6 1018.3 1036.6 1060.7 1090.5 1132.9 1178.1 1232.0 1274.3 1309.0 1338.8 1375.4 1427.4 1505.3 1600.6 
1696.9 1800.8 1885.5 1936.5 1966.4 1984.7 1916.3 1702.6 1390.8 1081.8 732.5 386.0 180.0 130.9 109.7 94.3 76.0 
52.9 38.5 18.3 1.0 0.0 
1010.6 1018.3 1033.7 1053.0 1086.7 1133.8 1184.8 1243.5 1310.9 1381.2 1460.1 1546.7 1640.1 1733.4 1827.8 
1902.8 1954.8 1977.9 1958.7 1943.3 1910.5 1778.7 1573.7 1331.1 1042.4 696.8 423.5 279.1 174.2 129.0 101.1 72.2 
46.2 30.8 13.5 1.0 0.0 
1010.6 1013.5 1028.9 1040.5 1065.5 1103.0 1147.3 1195.4 1243.5 1294.6 1356.2 1415.8 1480.3 1549.6 1603.5 
1651.6 1670.9 1655.5 1640.1 1622.8 1629.5 1615.1 1550.6 1445.7 1237.8 874.9 589.0 365.7 218.5 157.8 114.5 67.4 
41.4 23.1 7.7 1.0 0.0 
1010.6 1012.5 1022.2 1030.8 1054.9 1086.7 1125.2 1158.8 1189.6 1222.4 1254.1 1285.9 1322.5 1347.5 1371.6 
1384.1 1387.0 1367.7 1344.6 1325.4 1340.8 1354.2 1332.1 1265.7 1119.4 845.1 617.9 399.4 244.5 173.2 124.2 73.1 
47.2 24.1 6.7 1.0 0.0 
1010.6 1014.5 1018.3 1027.0 1039.5 1065.5 1092.4 1107.8 1115.5 1120.3 1110.7 1107.8 1099.2 1090.5 1082.8 
1075.1 1075.1 1064.5 1050.1 1034.7 1039.5 1057.8 1058.7 1029.9 928.8 714.2 548.6 372.5 253.1 186.7 138.6 88.5 
52.9 27.9 8.7 1.0 0.0 
1010.6 1007.7 1004.8 1003.9 997.1 984.6 954.8 900.9 831.6 762.3 705.5 667.0 630.4 597.7 568.8 548.6 546.7 556.3 
565.0 549.6 523.6 492.8 436.0 376.3 321.5 275.3 247.4 212.7 178.1 153.0 126.1 89.5 63.5 41.4 19.2 0.0 0.0 
1010.6 1000.0 987.5 965.4 913.4 822.9 709.4 627.5 592.9 573.6 558.2 538.0 511.1 482.2 453.3 431.2 415.8 406.2 
392.7 367.7 332.1 297.4 258.9 229.1 209.8 187.7 170.4 154.0 135.7 118.4 97.2 75.1 48.1 30.8 13.5 0.0 0.0 
1010.6 998.1 972.1 913.4 789.2 635.2 564.0 549.6 552.5 559.2 556.3 542.8 513.0 482.2 454.3 427.3 399.4 370.6 334.9 
298.4 264.7 235.8 215.6 198.3 181.9 166.5 152.1 138.6 125.1 106.8 90.5 68.3 48.1 28.9 11.5 1.0 0.0 
1010.6 992.3 954.8 841.2 652.6 548.6 530.3 540.0 557.3 573.6 576.5 559.2 533.2 503.4 474.5 448.5 423.5 387.9 348.4 
308.0 271.4 242.5 221.4 204.0 188.6 175.2 162.7 147.3 123.2 103.0 88.5 78.9 68.3 51.0 26.9 3.8 0.0 
1010.6 994.3 934.6 766.1 576.5 521.7 524.6 545.7 570.8 588.1 592.9 578.5 553.4 528.4 500.5 465.8 431.2 396.5 361.9 
322.4 286.8 257.9 235.8 217.5 202.1 184.8 155.0 136.7 125.1 111.6 103.9 110.7 121.3 119.3 89.5 10.6 0.0 
1010.6 990.4 911.5 697.8 534.2 512.0 525.5 550.5 575.6 594.8 601.6 590.0 573.6 553.4 527.4 488.0 446.6 404.2 362.9 
322.4 278.2 244.5 219.4 201.2 184.8 156.9 139.6 129.0 117.4 106.8 106.8 123.2 150.1 143.4 107.8 1.9 0.0 
1010.6 984.6 895.1 650.6 519.7 507.2 525.5 550.5 576.5 596.7 603.5 597.7 589.0 575.6 555.4 517.8 473.5 421.6 370.6 
318.6 269.5 227.1 203.1 185.8 164.6 139.6 128.0 116.5 103.9 97.2 100.1 118.4 129.0 142.4 96.2 1.9 0.0 
1010.6 985.6 888.4 633.3 512.0 505.3 526.5 551.5 575.6 597.7 603.5 598.7 595.8 589.0 571.7 544.8 502.4 445.6 376.3 
307.0 245.4 207.9 191.5 184.8 155.9 135.7 124.2 114.5 106.8 100.1 102.0 112.6 114.5 127.0 70.3 1.9 0.0 
1010.6 986.6 894.2 637.2 513.0 507.2 526.5 550.5 575.6 598.7 604.4 599.6 595.8 591.9 579.4 551.5 513.0 454.3 382.1 
303.2 242.5 205.0 189.6 189.6 158.8 131.9 122.2 117.4 110.7 103.9 104.9 109.7 112.6 124.2 71.2 1.9 0.0 
